Loading

In-Cabinet Modular Distributed I/O

In-Cabinet (IP20) distributed I/O can be placed throughout your application and requires an enclosure. Our In-Cabinet Modular I/O products let you select the exact mix of I/O interfaces and communication adapters to fit your needs, providing greater flexibility in designing your system. In addition to a wide range of analog, digital, and specialty modules, we provide in-cabinet I/O options for extreme environments, I/O for safety systems, and intrinsic safety (IS) I/O that can be distributed throughout hazardous areas.
In-Cabinet Modular Distributed I/O
In-Cabinet (IP20) distributed I/O can be placed throughout your application and requires an enclosure. Our In-Cabinet Modular I/O products let you select the exact mix of I/O interfaces and communication adapters to fit your needs, providing greater flexibility in designing your system. In addition to a wide range of analog, digital, and specialty modules, we provide in-cabinet I/O options for extreme environments, I/O for safety systems, and intrinsic safety (IS) I/O that can be distributed throughout hazardous areas.
Input/Output (I/O) Modules
    • SLC I/O Modules
    • SLC I/O Modules
    • ControlLogix Modules
    • ControlLogix Modules
    • MicroLogix Expansion I/O Modules
    • MicroLogix Expansion I/O Modules
    • Compact I/O Modules
    • Compact I/O Modules
    • Compact 5000 I/O Modules
    • Compact 5000 I/O Modules
    • Micro800 Expansion I/O Modules
    • Micro800 Expansion I/O Modules
  • 1799 Embedded I/O
    • GuardPLC Safety I/O
    • GuardPLC Safety I/O
    • CompactBlock LDX I/O
    • CompactBlock LDX I/O
    • CompactBlock Guard Safety I/O Modules
    • CompactBlock Guard Safety I/O Modules
    • FLEXHA 5000 I/O Modules
    • FLEXHA 5000 I/O Modules
    • FLEX 5000 I/O Modules
    • FLEX 5000 I/O Modules
    • POINT I/O Modules
    • POINT I/O Modules
    • 1719 Ex I/O Modules
    • 1719 Ex I/O Modules
    • Redundant I/O Modules
    • Redundant I/O Modules
    • FLEX I/O Moduels
    • FLEX I/O Moduels
    • 1718 Ex I/O Modules
    • 1718 Ex I/O Modules
    • ArmorBlock I/O Modules
    • ArmorBlock I/O Modules
    • ArmorBlock Guard I/O Modules
    • ArmorBlock Guard I/O Modules
    • ArmorBlock 5000 I/O Blocks
    • ArmorBlock 5000 I/O Blocks
  • ArmorPOINT I/O Modules
  • Packaged Solutions
Main Image

Redundant I/O Modules

Our Bulletin 1715 Redundant I/O modules provide true redundant I/O support for critical process applications in standard and extreme operating environments.  With exceptional ease-of-use, premier diagnostics, and flexible configuration, these modules support fault tolerant capabilities without requiring additional hardware or software.

Product Details
Main Image

FLEX 5000 I/O Modules

Our FLEX 5000™ I/O modules are a rugged and flexible distributed I/O solution, which allows you to choose your I/O to meet your operational needs. FLEX 5000 I/O enhances communication with 1 Gb EtherNet/IP™ connectivity, which offers higher speed and increased bandwidth. To provide flexibility in your network architecture, these modules includes 2 copper or 2 fiber ports (SFP) and support for DLR, Star, Linear, and PRP topologies.

Product Details
Main Image

FLEX I/O Modules

Our Bulletin 1794 FLEX™ I/O modules offer flexibility for your application with digital, analog, HART analog, and specialty I/O, with 4…32 points per module. You can mix and match digital and analog I/O with mounting and wiring options.

Product Details
Main Image

POINT I/O Modules

Our Bulletin 1734 POINT I/O™ modules are ideal for applications that require flexibility and low cost of ownership. Granularity of one to eight points lets you buy only the I/O you need. The compact design makes installation easier in limited panel space. The family includes POINT Guard I/O™ safety-rated I/O modules that can be used side-by-side in a standard POINT I/O system. Network connectivity includes ControlNet™, DeviceNet™, EtherNet/IP™, and other open networks. Some modules feature DeviceLogix™ Smart Component Technology, integrating low-cost logic solving capability in your I/O for faster sense-to-actuation times.

Product Details
Main Image

1719 Ex I/O Modules

Our Bulletin 1719 Ex I/O modules are an intrinsically safe distributed I/O platform that can be mounted in Zone 2 or Class I, Div 2. This platform integrates devices in hazardous areas via EtherNet/IP™ in a chassis-based I/O design that provides maximum efficiency in a small space.

Product Details
Main Image

1718 Ex I/O Modules

Our Bulletin 1718 Ex I/O modules are an intrinsically safe distributed I/O platform designed for Zone 1 hazardous areas, when placed in certified enclosures. This platform integrates field devices via EtherNet/IP™ in a compact, chassis-based I/O design.The form factor provides maximum efficiency and reduces the need for additional hardware and wiring.

Product Details
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left I/O Chevron RightChevron Right
  5. Chevron LeftChevron Left In-Cabinet Modular I/O Chevron RightChevron Right