Loading
Allen-Bradley by Rockwell Automation logo

Standard and High Power VFD

Low Voltage AC Drives
    • Overview
    • PowerFlex 755TS
    • PowerFlex 755TS
    • PowerFlext 753
    • PowerFlext 753
    • PowerFlex 755
    • PowerFlex 755
    • PowerFlex 755T
    • PowerFlex 755T
    • PowerFlex 70
    • PowerFlex 70
    • PowerFlex 700
    • PowerFlex 700
    • PowerFlex 700L
    • PowerFlex 700L
    • PowerFlex 700S
    • PowerFlex 700S
    • Common Bus Power Supplies
    • Common Bus Power Supplies
    • Overview
    • PowerFlex 523
    • PowerFlex 523
    • PowerFlex 525
    • PowerFlex 525
    • PowerFlex 527
    • PowerFlex 527
    • PowerFlex 4M
    • PowerFlex 4M
    • PowerFlex 4
    • PowerFlex 4
    • PowerFlex 40
    • PowerFlex 40
    • PowerFlex 40P
    • PowerFlex 40P
    • PowerFlex 400
    • PowerFlex 400
  • Drives Procurement Specifications
  • PowerFlex 70
  • PowerFlex 700S
  • PowerFlex 700
  • PowerFlex 700L
  • Common Bus Power Supplies

The PowerFlex® VFD delivers cost-effective solutions for a wide range of global applications. Designed for ease of use, this general-purpose VFD provides time-saving benefits as well as a compact package to optimize panel space and application versatility.


Group of six PowerFlex 755TS drives in a horizontal format. One is dark grey and five are light grey.

PowerFlex 755TS VFD

Our PowerFlex® 755TS VFD is better built for countless motor control applications and industries – from standard to the most demanding industrial control challenges.

Product Details

Main Image

PowerFlex 753 VFD

Our PowerFlex® 753 VFD is cost-effective and easy to use in general purpose applications requiring safety features. They come standard with built-in I/O, which is ideal for machine builders and system integrators who want to reduce engineering costs, deliver machines to market faster, and meet end user demand for more productive machines. Select size-optimized drives for low-power applications where you have limited space available. The Dual-port EtherNet/IP™ Option Module offers flexible, cost-effective methods for leveraging EtherNet/IP networks.

Product Details

Main Image

PowerFlex 755 VFD

Our PowerFlex® 755 VFD provide ease of use, application flexibility, and high performance. They include multiple control and hardware options, as well as optional embedded safety features. These drives are well-suited for a wide variety of motor control applications including pumps, fans, and conveyors. With Integrated Motion on EtherNet/IP™, you can place these drives on the same network as Kinetix® drives. A Dual-port EtherNet/IP™ Option Module supports ring, linear, and star topologies, as well as Device Level Ring (DLR) functionality for fault tolerant connectivity and high drive availability.

Product Details

Main Image

PowerFlex 755T VFD

Our PowerFlex® 755T VFD are designed to provide harmonic mitigation, regeneration, and common bus solutions that help reduce energy costs, add flexibility, and increase productivity. These are the first drives to offer TotalFORCE® technology which uses several patented features to help optimize your system.

Product Details

Main Image

PowerFlex 70 VFD

Rockwell Automation announces the PowerFlex® 70 AC Drive will be discontinued and no longer available for sale as of November 30, 2024.

To support your transition, we recommend modernizing to the PowerFlex 750 family of AC drives.

Product Details

Main Image

PowerFlex 700 VFD

Rockwell Automation announces the PowerFlex® 700 AC Drive will be discontinued and no longer available for sale as of November 30, 2023.

To support your transition, we recommend modernizing to the PowerFlex 750 family of AC drives.

Product Details

Main Image

PowerFlex 700L VFD

Our PowerFlex® 700L AC Drives offer either PowerFlex 700 Vector Control or PowerFlex 700S Control on a fully regenerative, liquid-cooled power structure. This powerful combination offers great performance and high power capabilities in a small package along with energy savings and low harmonics. The PowerFlex 700L AC Drives are flexible, high performance drives available in panel mount and cabinet mount versions.

Product Details

Main Image

PowerFlex 700S VFD

Our PowerFlex® 700S AC Drives offer optimized integration for the most demanding stand-alone, coordinated drive control and drive system applications. The PowerFlex 700S AC drive with the DriveLogix™ option combines the powerful performance and flexible control of PowerFlex AC drives with a high-performance Logix engine to produce a highly functional, cost-effective drive and control solution.

Product Details

Main Image

Common Bus Power Supplies

Our Common Bus Power Supplies use a common rectifier to supply power to the DC bus for all the DC-AC inverters. Power-sharing on the DC bus increases the efficiency of applications where inverters are motoring while others in the same process are generating power. 

Product Details

  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left All... Chevron RightChevron Right
  5. Chevron LeftChevron Left Variable Frequency Drive (VFD) Chevron RightChevron Right
  6. Chevron LeftChevron Left Low Voltage VFD Chevron RightChevron Right
  7. Chevron LeftChevron Left Standard and High Power VFD Chevron RightChevron Right