Loading

Pico (M8) Cordsets & Patchcords

Bulletin 889P Pico (M8) Cordsets and Patchcords provide secure connections for high pin count field devices using M8 style connectors. Featuring an integral male connector on one end and flying leads on the other, cordsets provide fast and simple connectivity between field devices and terminal connections. Patchcords have a cable with integral connector at each end (one male, one female) and are an efficient way to couple connector-based field devices.

Popular Resources/Quicklinks
Connectivity & Network Media Brochure UL2238 Certification for Cordsets and Patchcords Product Profile Cordsets & Field Attachables Technical Data

Overview

  • Includes nickel-plated brass coupling nuts on Pico (M8)
  • Offers micro (M12) standard 24 AWG conductor sizes
  • Offers straight and right-angle versions
  • Includes epoxy-coated zinc coupling nuts which provide durability
  • Provides highly visible yellow polyvinylchloride (PVC) jacket which resists oil and chemicals
  • Offers compact size for space limited applications

Product Selection


Specifications

Certifications

Cable:

  • CSA Certified
  • UL Recognized
  • UL 2238 Compliant
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Connectivity & Network Media Brochure CONEC-BR001
UL2238 Certification for Cordsets and Patchcords Product Profile 889-PP003
Cordsets & Field Attachables Technical Data 889-TD002
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support