Our Bulletin 889N Mini-plus Cordsets and Patchcords provide secure connections for devices using up to 12 pins. The polyvinylchloride (PVC) overmolded connectors can be straight or right-angled and are physically keyed to prevent wiring mishaps.
Overview
- Includes heavy duty STOOW 16 AWG cables
- Provides highly visible yellow polyvinylchloride (PVC) jacket resists oil and chemicals
- Offers a one-piece molded body design
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 |
Certifications
-
CSA Certified
-
UL Recognized