Our Bulletin 888N Mini Panel Mount Receptacles feature 1/2-in. 14 NPT threads and heavy-duty 16 AWG conductors.
Overview
- Includes 16 AWG conductors
- Includes female bulkhead receptacles
- Offers 3-, 4-, 5-, or 6-pin configurations
- Includes 1/2-in. 14 NPT threads
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 |
Certifications
-
CSA Certified
-
UL Recognized