Our IDC Receptacles offer the convenience of IDC connections in receptacles form for bulkhead or panel installation. This 4-wire zinc die-cast connector is ideal for terminating wires to enclosures with the flexibility of field customization.
Overview
- Allows field installation with no hand tools needed
- Includes 24…22 AWG conductors
- Offers 4-pin configuration
- Includes PG9
- Provides a Viton® o-ring
- Allows easy modification of existing cable installations
- Offers insulation displacement technology for secure and reliable installation
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 |
You may also be interested in