Our Bulletin 889 EAC Micro Cordsets provide secure connections for proximity sensors, photoelectric sensors and other field devices. Connectors are available in straight or right-angled configurations and are physically keyed to prevent wiring mishaps.
Overview
- Includes 22 AWG
- Provides highly visible yellow polyvinylchloride (PVC) jacket which resists oil and chemicals
- Includes ratcheting coupling nut which resists vibration
Product Selection
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 |
Certifications
-
CSA Certified
-
UL Recognized
You may also be interested in