Loading
Allen-Bradley Hardware Product

DC Micro (M12) Panel Mount Receptacles

  • Main Image
Main Image

Our Bulletin 888 DC Micro (M12) Panel Mount Receptacles are die-cast connectors ideal for use in enclosures or for creating custom wiring configurations. Their modular design provides panel-mount capability, helps keep things neat and organized, and allows simple replacement in areas where cables are likely to be damaged or replaced frequently.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
DC Micro Panel Mount Receptacle
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
Contact a Distributor

Overview

  • Includes standard 12-inch lead (additional lengths available)
  • Offers single keyway
  • Includes anodized aluminum shell
  • Includes 22 AWG conductors
  • Includes female and male bulkhead receptacles
  • Offers 3-, 4-, 5-, or 8-pin configuration
  • Offers 1/4 in., 1/2 in., M14, or PG 9 mounting threads
  • Offers rear mount receptacles available in 3-, 4-, and 5-pin configuration
  • Includes IEC color code

Product Selection

BETA Our Product Selection is getting an update! Look at the new experience.
BETA
SearchSearch
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
Loading

No products found for .

Search tips:

  • Try searching different catalog numbers, product names, or general keywords
  • Check your search for any spelling errors
Catalog Number Description Preferred Availability Lifecycle Quick Actions
Caret DownDownwards caret
of Results
of
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
FlagFlag

Documentation

Resource Publication Number Language
Connectivity & Network Media Brochure CONEC-BR001
 
Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View 889D DC Micro (M12) Connection Systems Technical Publications and Certifications

Certifications

CSA MarkCanadian Standards Association Mark
UL RecognizedUL Recognized
  • CSA Certified
  • UL Recognized
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left All... Chevron RightChevron Right
  5. Chevron LeftChevron Left Con... Chevron RightChevron Right
  6. Chevron LeftChevron Left Cables and Cordsets Chevron RightChevron Right
  7. Chevron LeftChevron Left DC Micro (M12) Chevron RightChevron Right
  8. Chevron LeftChevron Left DC Micro Panel Mount Receptacle Chevron RightChevron Right
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions