Loading

AC Micro Screw Terminals

Our Bulletin 871A and 889 AC Micro Screw Terminals are passive field-installable connectors for use with raw cable. Our 3-pin style terminal chambers contain screw terminals for quick and easy assembly of custom QD cables on the plant floor. Terminal chambers can be male or female, straight or right-angled, and are available for various cable diameters.

Popular Resources/Quicklinks
Connectivity & Network Media Brochure Cordsets & Field Attachables Technical Data

Overview

  • Offers field installable options
  • Includes screw terminals which provide simple and secure installation
  • Allows easy modification of existing cable installations

Product Selection


Specifications

Certifications
  • CSA Certified
  • UL Recognized
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Connectivity & Network Media Brochure CONEC-BR001
Cordsets & Field Attachables Technical Data 889-TD002
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support