Our Bulletin 898 AC Micro Distribution Boxes are passive and allow multiple devices to be connected to a control system through a single pigtail. Each box features internal-thread female receptacles (4, 6, or 8, depending on model) for quick and easy connection with quick-disconnect mating plugs.
Overview
- Includes multiple parallel wired 3-pin AC micro connectors
- Includes highly visible yellow PET body which resists oil and chemicals
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
Distribution Boxes Technical Data | 898-TD001 |
Certifications
- CSA Certified
- UL Recognized