Medium Voltage Motor & Feeder Protection
Bulletin 857 Motor-Feeder Protection, Medium Voltage offers solutions for today’s motor and feeder protection requirements in one package. Our protection relay gives you flexible control to maximize your motor’s output capabilities, and provides current, voltage and motor protection functions. The protection relay can be integrated into a low voltage or medium voltage Motor Control Center, or can be purchased as an OEM component. Configure these relays using our bundled SetPointPS software.