Date:
Original Event Date:
March 14, 2023
Time: 10:00 A.M. - 11:00 A.M. Atlantic Standard Time
Duration: 60 Minutes
Language: English
Webinar Help?
Contact Us
For many of the process industries, today’s control systems need a high availability I/O platform to minimize downtime. At the same time, project schedules and delivery complexities must be enabled with the flexibility, integrated design and simplified configuration of a universal I/O platform. Discover how an innovative I/O platform can address these needs while also addressing lifecycle issues that can be a burden for maintenance personnel and budgets. Implemented properly in distributed field enclosures, lifecycle costs can be minimized with optimized footprints and simplified maintenance to maximize the return on process assets.
Join us as we share:
- The problems that the new FLEXHA 5000™ I/O will solve
- How to deliver projects faster with universal I/O
- Lifecycle benefits with a system using universal I/O