1834-SUP-PWR Supplemental Power Tap
Power Consumption
The 1834-SUP-PWR supplemental power tap introduces a new Switched Power (SP) source
at the point of media insertion, and 100-E/104-E contactor communication interface
modules connected downstream of the OUT media port draw from this SP capacity until
the cable is terminated with a 1486-CON-T1 end node connector.
SP output ratings are identical to the 1834-AENTR Gateway. SP is rated up to 4 A
continuous, with 8 A for up to 5 seconds. The boost capacity supports the inrush
current that is required for energizing the 100-E/104-E contactor coils.
Output Channel | Requirement |
|---|---|
Network Power (NP) | Network power passes through from the Gateway. |
Switched Power (SP) | Required for each 100-E and 104-E EtherNet/IP™ In-cabinet communication interface that is connected within a
flat media system. SP is used to energize the 100-E and 104-E electronic coils. |
Calculating the Switched Power Ampacity
When motor starters are used on a flat media network, their load must be included in
the power tap’s total 24V DC input power calculation. With a properly rated 10 A
power supply, the supplemental power tap can provide an 8 A short-duration boost for
switched power (SP).
IMPORTANT:
You must provide 96 W of hold-in energy and 196 W of peak supply to accommodate
coil in-rush energy when energizing contactor coils.
Consider the following factors when adding 100-E and/or 104-E AC contactors to your
system:
- The number of contactors that are connected to each system
- The coil type of each
- How many starters are simultaneously started
Our Rockwell Automation family of 100-E and 104-E AC contactors offer multiple coil
types. The EJ and QJ coils are low consumption and provide lower coil “in-rush” and
coil “hold-in” ratings.
TIP:
For a complete list of coil ratings, see the IEC Contactor Specifications
Technical Data, publication 100-TD013.
Example: Evaluation Method for SP Calculation
To determine the total demand requirement for SP, follow the instructions in the
example below.
Cat. No. Contactor Range | Coil Rating | Energy Consumption in Watts (W) by Consumption per Contactor | ||
|---|---|---|---|---|
KJ (Standard) | EJ (Low) | QJ (Low, Fast Dropout) | ||
100-E09…100-E38 | Hold-in energy | 2.2 | 1.7 | 1.7 |
In-rush energy | 50 | 16 | 6 | |
100-E40…100-E65 | Hold-in energy | 2 | — | — |
In-rush energy | 25 | — | — | |
100-E80…100-E96 | Hold-in energy | 2 | — | — |
In-rush energy | 40 | — | — | |
- Use the formulas below to calculate the total SP required and total in-rush required.Calculation(Number of contactors x Hold-in energy) = Total SP required(Number of contactors x In-rush energy) = Total In-rush requiredIMPORTANT:The in-rush value can be derated if the motors are not started simultaneously .
- Use the calculated total values to validate the sizing of the DC power supply that is connected to the device.
Provide Feedback