Supported 800F Operators
For product selection and technical data for the supported 800F operators that are
listed, see 22 mm Push Button Specifications Technical Data, publication 800-TD008.
For global governing standards, see the Emergency Stop Push Buttons white paper,
publication 800-WP008.
Use of a colorless, clear lens (option 7) of 800F illuminated operators is
recommended.
800F Operator | Type | Cat. No. | ||
|---|---|---|---|---|
For 800F-INT | For 800F-INT-L | |||
Push button | Momentary | Flush | 800F_-F_ | 800F_-LF_ |
Extended | 800F_-E_ | 800F_-LE_ | ||
Guarded | 800F_-G_ | 800F_-LG_ | ||
Mushroom | 800F_-MM_ | 800F_-LMM_ | ||
Trigger action | Push, twist-to-release | 800F_-MT_ | 800F_-LMT_ | |
Push-pull | 800F_-MP_ | 800F_-LMP_ | ||
Key release | 800F_-MK4_ | — | ||
Selector switches, 2-position | Standard knob | 800F_-SM2_ | 800F_-LSM2_ | |
800F_-SR2_ | 800F_-LSR2_ | |||
Knob lever | 800F_-HM2_ | 800F_-LHM2_ | ||
800F_-HR2_ | 800F_-LHR2_ | |||
Key operator | 800F_-KM2_ | — | ||
800F_-KR2 | — | |||
Selector switches, 3-position | Standard knob | 800F_-SM3_ | 800F_-LSM3_ | |
800F_-SL3_ | 800F_-LSL3_ | |||
800F_-SR3_ | 800F_-LSR3_ | |||
Knob lever | 800F_-HM3_ | 800F_-LHM3_ | ||
800F_-HL3_ | 800F_-LHL3_ | |||
800F_-HR3_ | 800F_-LHR3_ | |||
Key operator | 800F_-KM3_ | — | ||
800F_-KL3_ | — | |||
800F_-KR3_ | — | |||
Momentary multi-operator | 2-function | 800F_-U2 | 800F_-LU2 | |
Provide Feedback