100-E and 104-E Communication Interface Modules Approximate Dimensions

Dimensions are shown in millimeters (inches). Dimensions are not intended to be used for manufacturing purposes.
100-E Module Approximate Dimensions (100-E-INT-X shown)
100-E-INT module approximate dimensions
104-E Module Approximate Dimensions (104-E-INT-D shown)
104-E-INT module approximate dimensions
104-E Communication Interface Module Dimensions
Item
Description
Size 1 and 2
Size 3
Size 3.5
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal