Translation of a Logix Designer application project

You can enter translations directly into the Logix Designer application editing environment or you can use export and import features to incorporate translations.
Manual Entry of Project Documentation Translations
You can manually enter project documentation in any language while working within the Logix Designer application. However, you cannot modify the contents of a language, unless that language is the current language (the language displayed in the Documentation Languages toolbar).
Exporting and Importing Translations
You can export translation files using the export wizard. You can edit translation files using Microsoft Excel. Once the files have been translated, you can incorporate them back into the project using the import wizard. You can add or remove languages manually from the translation file after they have been exported from the application.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal