Device-defined data types (1756-IF8)
Logix Designer
and FactoryTalk Design Studio
programming software automatically creates device-defined data types and tags when a device is created. This table shows the device-defined data types that are created for the device depending upon the the selected communication format.Comm Format | Device-defined Data Type |
---|---|
Float Data – Differential Mode * | AB:1756_IF4_CST_Float:I:0
AB:1756_IF4_Float:C:0
AB:1756_NII_Struct:C:0 |
CST Timestamped Float Data – High Speed Mode ** | AB:1756_IF2_CST_Float:I:0
AB:1756_IF2_Float:C:0
AB:1756_NII_Struct:C:0 |
CST Timestamped Float Data – Single-Ended Mode *** | AB:1756_IF8_CST_Float:I:0
AB:1756_IF8_Float:C:0
AB:1756_NII_Struct:C:0 |
CST Timestamped Integer Data – Differential Mode * | AB:1756_IF4_CST_Integer:I:0
AB:1756_IF4_Integer:C:0 |
CST Timestamped Integer Data – High Speed Mode ** | AB:1756_IF2_CST_Integer:I:0
AB:1756_IF2_Integer:C:0 |
CST Timestamped Integer Data – Single-Ended Mode *** | AB:1756_IF8_CST_Integer:I:0
AB:1756_IF8_Integer:C:0 |
Float Data - Differential Mode * | AB:1756_IF4_Float:I:0
AB:1756_IF4_Float:C:0
AB:1756_NII_Struct:C:0 |
Float Data – High Speed Mode ** | AB:1756_IF2_Float:I:0
AB:1756_IF2_Float:C:0
AB:1756_NII_Struct:C:0 |
Float Data – Single-Ended Mode *** | AB:1756_IF8_Float:I:0
AB:1756_IF8_Float:C:0
AB:1756_NII_Struct:C:0 |
Integer Data - Differential Mode * | AB:1756_IF4_Integer:I:0
AB:1756_IF4_Integer:C:0 |
Integer Data – High Speed Mode ** | AB:1756_IF2_Integer:I:0
AB:1756_IF2_Integer:C:0 |
Integer Data – Single-Ended Mode *** | AB:1756_IF8_Integer:I:0
AB:1756_IF8_Integer:C:0 |
Listen Only – CST Timestamped Float Data
Differential Mode * | AB:1756_IF4_CST_Float:I:0 |
Listen Only – CST Timestamped Float Data
High Speed Mode ** | AB:1756_IF2_CST_Float:I:0 |
Listen Only – CST Timestamped Float Data
Single-Ended Mode *** | AB:1756_IF8_CST_Float:I:0 |
Listen Only – CST Timestamped Integer Data
Differential Mode * | AB:1756_IF4_CST_Integer:I:0 |
Listen Only – CST Timestamped Integer Data
High Speed Mode ** | AB:1756_IF2_CST_Integer:I:0 |
Listen Only – CST Timestamped Integer Data
Single-Ended Mode *** | AB:1756_IF8_CST_Integer:I:0 |
Listen Only – Float Data Differential Mode * | AB:1756_IF4_Float:I:0 |
Listen Only – Float Data High Speed Mode ** | AB:1756_IF2_Float:I:0 |
Listen Only – Float Data Single-Ended Mode *** | AB:1756_IF8_Float:I:0 |
Listen Only – Integer Data Differential Mode * | AB:1756_IF4_Integer:I:0 |
Listen Only – Integer Data High Speed Mode ** | AB:1756_IF2_Integer:I:0 |
Listen Only – Integer Data Single-Ended Mode *** | AB:1756_IF8_Integer:I:0 |
* | |
** High speed mode on a 16-channel device means that only 4 channels are used, which results in IF4 in the input and configuration device-defined data types. | |
*** Single-ended mode maximizes the number of usable channels on the device (8 channels for 1756-IF8 device). |
Provide Feedback