1756 Analog I/O device calibration

The 1756 I/O analog devices are calibrated at the factory. Calibrate the device to increase its accuracy for your specific application.
The calibration procedure compares a known standard, either input signal or recorded output, with the channel's performance and then calculating a linear correction factor between the measured and ideal values. The same linear correction factor is applied every input or output to obtain maximum accuracy.
To obtain the best possible accuracy in measurement, recalibrate the device every six months.
IMPORTANT:
  • Calibration should not be performed on a device currently being used for control. The channels freeze at their current values, and control may be interrupted.
  • Calibration disrupts control involving the device.
  • Calibration disconnects the device from the control signals to which it is normally connected and connects it to reference signals.
  • During calibration, output devices do not update their outputs with the data values requested by the controller. Outputs may transition based on the calibration process itself if that channel is being calibrated.
  • During calibration, the controller is not receiving measurements of signals, originating in the system under control, from the input device.
There are two general functions in the calibration process:
  • Attaching a Low Reference Signal
  • Attaching a High Reference Signal
Calibrate input channels first and output channels second. The application calibration screens guide you through the entire process.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal