Loading
Press Release
Recent ActivityRecent Activity

New I/O Modules Simplify Device Connections in Hazardous Areas

Share This:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail
New I/O Modules Simplify Device Connections in Hazardous Areas hero image

Industrial producers can more easily and efficiently connect to devices in hazardous areas using the new Allen-Bradley 1718 Ex I/O modules from Rockwell Automation. The intrinsically safe distributed I/O modules provide EtherNet/IP connectivity to field devices in Zone 0 and Zone 1 hazardous areas.

1718 Ex I/O modules can reduce wiring in industrial applications because they can be mounted in Zone 1, closer to field devices in hazardous areas. The I/O modules can also save space with a compact, chassis-based I/O design that contains the primary power supply and an optional redundant power supply in the chassis.

Different chassis options and slot sizes allow users to scale the 1718 Ex I/O modules to meet a wide range of system requirements. Add-on Profiles in the Studio 5000 Logix Designer application help ease configuration of the modules. And a dual-port EtherNet/IP adapter that enables a Device Level Ring (DLR) topology can help improve network resilience.

The 1718 Ex I/O modules are designed for hazardous applications found in industries like chemical, oil and gas, and food and beverage. An ATEX-certified enclosure is required for the 1718 Ex I/O modules to be mounted in an ATEX Zone 1 area. As a complete solution, Rockwell Automation collaborates with our Encompass partner Pepperl+Fuchs, who offers Zone 1 certified enclosures.

The Allen-Bradley intrinsically safe distributed I/O portfolio also includes the 1719 Ex I/O product family, which is certified for mounting in Class I, Division 2 (North America) and Zone 2 (global) hazardous areas.    

Published August 15, 2020

Topics: Industrial Automation & Control I O Modules

Subscribe

Subscribe to Rockwell Automation and receive the latest news, thought leadership and information directly to your inbox.

Subscribe

Recommended For You

Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Com...
  3. Chevron LeftChevron Left News
  4. Chevron LeftChevron Left Press Releases
  5. Chevron LeftChevron Left New I/O Modules Simplify Device Connections in Hazardous Areas
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose