Loading
Press Release | August 01, 2019
Recent ActivityRecent Activity

Rockwell Automation Packs Big Drive Performance into Compact Package

Share This:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail

The Allen-Bradley PowerFlex 6000 Medium Voltage Variable Frequency Drive (VFD) is now available in a smaller footprint to help save valuable floor space in industrial plants.

This more compact drive works well in any retrofit opportunity where the drive must fit into an existing space. It is widely applied in fan and pump applications in industries such as oil and gas, mining and water/wastewater.


Click to download image.

The new general-purpose VFD offers the same reliability as the original drive, but in three smaller frame sizes. It can help meet or exceed technical expectations and enhance personnel safety. The drive is available in configurations ranging from 2.4 to 4.16 kV and 0 to 215 A.

A new all-in-one design allows users to receive the drive in one shipment with secondary windings already connected, reducing commissioning time. In addition, no rear access is required, which makes maintenance easier and less-hazardous.

Like all PowerFlex 6000 VFDs, the smaller drive has synchronous bypass capabilities. This allows users to operate one motor continuously with variable speed control or to start and synchronize multiple motors using only one drive. It also allows users to soft start large motors.

Allen-Bradley and PowerFlex are trademarks of Rockwell Automation Inc.

Published July 31, 2019


  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Com...
  3. Chevron LeftChevron Left News
  4. Chevron LeftChevron Left Press Releases
  5. Chevron LeftChevron Left Rockwell Automation Packs Big Drive Performance into Compact Package
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose