Loading
Press Release | February 10, 2020
Recent ActivityRecent Activity

New Signaling Devices Meet Global Ratings, Certifications for Hazardous Locations

Share This:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail

New Allen-Bradley 855X Hazardous Location Signaling Devices can help industrial operators meet the latest global hazardous-location ratings and certifications. The signaling devices include horns, beacons and combination horn-and-beacon units.

In most cases, these new 855X devices (Series B) are drop-in replacements for the original 855X devices (Series A). However, the redesigned portfolio also offers additional advantages:


Click to download image.

  • Triple certification in a single unit: The new 855X products are all cULus, ATEX/IEC EX and Class/Zone certified, so they can be applied globally.
  • Easily customizable to application needs: The new 855X products feature two conduit entry options for flexibility in power connections to suit the application requirements. The beacon’s color can be changed quickly and easily in the field by simply replacing the beacon lens with the desired color, without affecting the device’s ingress protection rating.

The new 855X stand-alone multifunction LED beacon and combination radial sounder/LED beacon feature rugged yet lightweight, corrosion-free construction. They also have ingress protection certified to UL Type 4/4X/13, IP66/67, making them suitable for wet and harsh industrial environments in the oil and gas, food, paper, mining and wastewater-treatment industries.

Allen-Bradley is a trademark of Rockwell Automation Inc.

Published February 10, 2020


  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Com...
  3. Chevron LeftChevron Left News
  4. Chevron LeftChevron Left Press Releases
  5. Chevron LeftChevron Left New Signaling Devices Meet Global Ratings, Certifications for Hazardous Locations
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose