Loading
Press Release | April 13, 2020
Recent ActivityRecent Activity

Better Integration Makes Switching to High Efficiency Motors Easier

Share This:

LinkedInLinkedIn
TwitterTwitter
FacebookFacebook
PrintPrint
EmailEmail

It can be challenging to make the switch from less efficient induction motors to newer, high efficiency motors. Rockwell Automation is making it easier for industrial companies to modernize and meet efficiency goals by enhancing the PowerFlex 755 low voltage drive and Kinetix VPC servo motor integration. The power of the PowerFlex 755 drive with the IE5 efficiency of the Kinetix VPC servo motor is a winning combination. The two products have now been system tested, simplifying the selection process. Additionally, IO parameters are readily available, which makes programming faster and easier. 


Click to download image.

Kinetix and PowerFlex are trademarks of Rockwell Automation Inc.

Published April 13, 2020


  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Company Chevron RightChevron Right
  3. Chevron LeftChevron Left News Chevron RightChevron Right
  4. Chevron LeftChevron Left Press Releases Chevron RightChevron Right