Loading
Product Spotlight | February 20, 2024

Allen-Bradley Offers New Modern Compact Solution with ASEM 6300B-JB1 PCs

Share This:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail

The brand-new compact box PC, ASEM™ 6300B-JB1, brings a reliable and highly configurable solution to production automation. Users can configure Box PCs with a wide range of Intel 11th generation processor options from Celeron to i7, and storage options from 0GB to 2TB and RAM options from 4GB to 32GB. While compact in profile, this box mount PC provides great connectivity with two or four 4K DisplayPort connections, four 2.5Gbps Ethernet connections, four USB 3.0 ports and a multi-standard serial port*. Mounting can also be adapted to user needs with choice of Book Mounting or DIN Rail.

ASEM™ 6300-JB1 PCs come with the Windows® 10 IoT Enterprise 2021 operating system but are also available without an operating system. These compact box PCs also come with the new ThinManager®-ready BIOS preinstalled, allowing you to take a new computer out of the box and place it directly into your ThinManager environment where applications can run and be maintained from a central and secure location.

ASEM™ 6300B-JB1 units are compact and lightweight, yet powerful which makes them ideal for human-machine interfaces (HMI), Industrial Internet of Things (IIoT) gateway and data logging applications. Additionally, these units are available in fanless anodized aluminum design, which is optimal for applications requiring low maintenance and high reliability.

The extremely compact profile of ASEM™ 6300B-JB1, at just 1300 cm3, can help users create a more productive automation system. By taking advantage of this product’s flexible design, users can personalize their operating experience to be as efficient as possible.

*Multi-standard serial port on 4 DisplayPort configuration only

Allen-Bradley, ASEM, ThinManager, and Rockwell Automation are trademarks of Rockwell Automation, Inc. 

Published February 20, 2024

About Rockwell Automation

Rockwell Automation, Inc. (NYSE: ROK), is a global leader in industrial automation and digital transformation. We connect the imaginations of people with the potential of technology to expand what is humanly possible, making the world more pr oductive and more sustainable. Headquartered in Milwaukee, Wisconsin, Rockwell Automation employs approximately 26,000 problem solvers dedicated to our customers in more than 100 countries as of fiscal year end 2025. To learn more about how we are bringing the Connected Enterprise® to life across industrial enterprises, visit www.rockwellautomation.com.


Media Contacts

Mario Martin
Mario Martin
Senior Manager, Global Public Relations, Rockwell Automation

Topics: Smart Manufacturing Integrated Architecture
Related News
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Com...
  3. Chevron LeftChevron Left News
  4. Chevron LeftChevron Left Press Releases
  5. Chevron LeftChevron Left Allen-Bradley Offers New Modern Compact Solution With ASEM 6300B-JB1 PCs
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose