Loading

440J Grip Enabling Switches
Allen-Bradley

Our Grip Switches can be used as part of the conditions required to allow safe working inside a machine guard.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 440j grip enabling switches
440j grip enabling switches
Chevron LeftChevron Left
440j grip enabling switches
Chevron LeftChevron Left
Allen-Bradley logo

Our Grip Switches can be used as part of the conditions required to allow safe working inside a machine guard. They are lightweight and ergonomically designed for easy use. The standard model includes two independent three-position switches which are actuated by squeezing the trigger. Additional models are available with an optional jog button or dual channel E-stop button.


  • Dual three-position enabling switches
  • Lightweight and ergonomic
  • Optional jog and E-stop functions
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Emergency Stop Devices Specifications 440-TD001_-EN-P
Installation Instructions Publication
Enabling Switch Installation and Specifications 440J-IN001_-EN-P
Enabling Switch Installation and Specifications 440J-IN001_-EN-P
Miscellaneous Publication
Emergency Stops and Enabling Switches Brochure GLSAFE-BR004_-EN-P
Certifications
Certifications
CCC MarkChina Compulsory Certificate
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed
  • CCC Marked
  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV Certified
  • UKCA Marked for all applicable regulations
Safety Classification 

Dual channel suitable for Cat. 3 or 4 systems

Standards Compliance
  • ANSI B11.19
  • ANSI R15.06
  • IEC/EN 60204-1
  • IEC/EN 60947-5-1
  • IEC/EN 60947-5-8
  • ISO 10218
  • ISO 11161
  • NFPA 79

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left 440J Grip Enabling Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose