Loading
View all 1440 XM-124
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
1440-TBS-J

Spring Clamp J Terminal Base

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Active Mature
Lifecycle status: Active Mature
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Mechanical
Environmental
Construction
Documents
Certifications
Alternative Products
Technotes
Interface
ControlNet (via 1440-ACNR)
Number Of Outlet
0
Number of slots
1
With integrated power supply
False
Front built-in possible
False
Input voltage at DC
24 V
Type of voltage (input voltage)
DC
Rail mounting possible
True
Rack-assembly possible
False
Wall mounting/direct mounting
False
Height
97 mm
Width
94 mm
Depth
94 mm
Terminal screw torque
0.8 nm
Side connector
Interconnect to adjacent modules passes primary power (3 A max), DeviceNet protocol and power (300 mA max), and the circuits necessary to support expansion modules.
Operating temperature
-20 °C
Relative humidity
95% noncondensing
Storage temperature
-40 °C
Supported XM Modules
XM DYN
General Publication
Product Cutsheet --
Technical Data Publication
1440-td001_-en-p 1440-TD001
User Manual Publication
1440-um002_-en-p 1440-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC
  • China CCC
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-04-28. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Interface
ControlNet (via 1440-ACNR)
Number Of Outlet
0
Number of slots
1
With integrated power supply
False
Front built-in possible
False
Input voltage at DC
24 V
Type of voltage (input voltage)
DC
Rail mounting possible
True
Rack-assembly possible
False
Wall mounting/direct mounting
False
Height
97 mm
Width
94 mm
Depth
94 mm
Terminal screw torque
0.8 nm
Side connector
Interconnect to adjacent modules passes primary power (3 A max), DeviceNet protocol and power (300 mA max), and the circuits necessary to support expansion modules.
Operating temperature
-20 °C
Relative humidity
95% noncondensing
Storage temperature
-40 °C
Supported XM Modules
XM DYN
Documents
Product Cutsheet General
--
1440-td001_-en-p Technical Data
1440-TD001
1440-um002_-en-p User Manual
1440-UM002
General Publication
Product Cutsheet --
Technical Data Publication
1440-td001_-en-p 1440-TD001
User Manual Publication
1440-um002_-en-p 1440-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
China CCC
  • China CCC
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-04-28. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Spring Clamp J Terminal Base
CloseClose
1440-TBS-J
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose