ControlLogix 5590 Accessory Specifications
Memory Cards
Memory cards offer nonvolatile memory to store a user program and tag data on a controller.
The ControlLogix 5590 controllers come with a 1784-MSD8 or 1784-MSD8XT microSD™ card installed inside. Through the programming software, you can manually trigger the controller to save to, or load from, nonvolatile memory or configure the controller to load from nonvolatile memory on powerup.
Attribute | 1784-MSD8 | 1784-MSD8XT |
|---|---|---|
Type | microSD card | |
Memory | 8 GB | |
Supported controllers | 1756-L902TS, 1756-L905TS, 1756-L908TS, 1756-L915TS, 1756-L925TS, 1756-L950TS, 1756-L980TS | 1756-L902TSXT, 1756-L905TSXT, 1756-L908TSXT, 1756-L915TSXT, 1756-L925TSXT, 1756-L950TSXT, 1756-L980TSXT, 1756-L905TPSXT, 1756-L915TPSXT, 1756-L950TPSXT, 1756-L980TPSXT |
Weight, approx | 0.4g (0.01 oz) | |
Ethernet and USB Port Protection Plugs
ControlLogix-XT 5590 and ControlLogix-XT 5590 Process controllers are shipped with port protection plugs installed to provide a degree of protection from corrosive atmospheres.
Rockwell Automation Part Number | Description | Supplier | Supplier Part Number |
|---|---|---|---|
PN-579024 | Plug for Ethernet Port | Würth Elektronik | 726154101 |
PN-725450 | Plug for USB Port | Würth Elektronik | 726144002 |
Provide Feedback