ControlLogix 5590 Controllers
The
ControlLogix®
5590 controller is configurable for standard, safety, redundancy, or Logix SIS (safety instrumented system) applications. The controller is chassis-based, which provides options for configuring various communications and I/O capabilities. The controller supports multiple programming languages that enable sequential, process, motion, and drive control.ControlLogix 5590 System
Minimum Requirements
The controllers have these minimum requirements:
- ControlLogix®chassis, series C. Series B chassis are supported, but within a derated temperature range.For more information on chassis usage withControlLogix®5590 controllers, see the ControlLogix 5590 Controllers Installation Instructions, publication 1756-IN900.
- ControlLogix®power supply.
- Studio 5000 Logix Designer®software,FactoryTalk® Linxcommunication software, andControlFLASH Plus®software.
For compatible versions, see the Product Compatibility and Download Center (PCDC).
IMPORTANT:
ControlLogix®
5590 controllers require a NEMA 1 or equivalent, windowless, metal enclosure. Connectors and Status Indicators
Connectors and Status Indicators
Letter | Item | Description |
|---|---|---|
A | 4-character display | Scrolls information about the module. |
B | Module Status Indicators | Indicates the current state of the module (MOD, RUN, FORCE, SD). |
C | Ethernet Status Indicators | Indicates the current state of transmission of data on the EtherNet/IP™ network (LINK, NET). |
D | Reset Button | ControlLogix® 5590 controller: Stage 1 reset clears the application program and memory, retains the IP address, and retains all network settings. Stage 2 reset returns the controller to out-of-box settings (including firmware). ControlLogix® 5590 safety partner: Returns the safety partner to out-of-box settings (including firmware). |
E | Mode switch (Run, Remote, Program) | 3-position toggle switch. |
F | microSD card slot | 8 GB microSD™ Card (1784-MSD8, 1784-MSD8XT) included. |
G | QR Code | Scan to access product information and support. |
H | USB-C Port | Connect a USB-C cable or dongle. |
I | Ethernet Ports 1 and 2 | Dual, 1 Gb embedded Ethernet ports. Configurable for Dual-IP Addresses or DLR. |
QR Code
IMPORTANT:
A QR code is laser-etched on to the controllers
and safety partners
. When you scan the code, you can access product information and support.- Verify the QR Code: Before scanning, check that the QR code is laser-etched directly onto the device. This ensures it is the original and has not been tampered with.
- Avoid Modified QR Codes: If you see any labels, stickers, or other materials covering or altering the QR code, do not use it. These modifications could lead to unsafe or incorrect links.
- Report Suspicious QR Codes: If you encounter a QR code that looks tampered with, report it to your support team for further investigation.
- Use Trusted Scanning Apps: Ensure you use a reliable QR code scanning app to avoid potential security risks.
Provide Feedback