Analog I/O Modules
This chapter describes the analog I/O module types and features that are common between
analog input and output modules, and how to construct a PointMax I/O system.
I/O Type | Catalog Number | Description |
|---|---|---|
Input modules | 5034-IF4, 5034-IF4XT | 4-channel voltage/current input module It supports 4 channels that accept voltage or current input. |
5034-IF8C, 5034-IF8CXT | 8-channel current input module It supports 8 channels that only accept current input. | |
5034-IF8V, 5034-IF8VXT | 8-channel voltage input module It supports 8 channels that only accept voltage input. | |
5034-IRT4I, 5034-IRT4IXT | 4-channel isolated RTD/TC module It supports 4 channels that are configurable at channel level for
RTD and Thermocouple inputs. | |
Output modules | 5034-OF4, 5034-OF4XT | 4-channel voltage/current output module It supports 4 channels that produce voltage or current
output. |
All I/O modules support removal and insertion under power (RIUP). You must remove the RTB
first and then the I/O modules.
For technical and environmental specifications details, see PointMax I/O System
Specifications Technical Data, publication 5034-TD001.
Provide Feedback