PointMax Adapter Features

A PointMax adapter performs the following functions:
  • Facilitates high-speed data transfer between some Logix 5000 controllers and remote I/O modules
  • Provides system-side and field-side power toPointMax I/O modules
  • Connects to multiple EtherNet/IP network topologies
  • Supports PRP network
  • Operates as a DLR supervisor
  • Supports PRP/DLR network status monitoring
  • Supports Time Sync
  • Supports Implicit and Explicit Protection Modes
  • Supports secure web server
  • Provides web server and SNMP enable and disable features
  • Supports mounting base diagnostics
  • Supports XT chassis status reporting
  • Supports High Availability controllers
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal