Environmental Specifications and Certifications
The following tables provide the environmental specifications and certifications for
the PointMax mounting base with potential power terminal module.
Attribute | 5034-MBPTM | 5034-MBPTMXT |
|---|---|---|
Temperature, operating | IEC 60068-2-1 (Test Ae, Operating Cold), IEC 60068-2-2 (Test Be, Operating Dry Heat), IEC 60068-2-14 (Test Nb, Operating Thermal Shock): -25 °C ≤ Ta ≤ +60 °C (-13 °F ≤ Ta ≤ +140 °F) for horizontal
orientation -25 °C ≤ Ta ≤ +55 °C (-13 °F ≤ Ta ≤ +131 °F) for other
orientations | |
Temperature, surrounding air, max | 60 °C (140 °F) | |
Temperature, nonoperating | IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry
Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal
Shock): -40…+85 °C (-40…+185 °F) | |
Relative humidity | IEC 60068-2-30 (Test Db, Unpackaged Damp Heat): 5…95% noncondensing | |
Conformal coated | No | Yes |
Corrosive Atmosphere ASTM B845-97 Method K Accelerated Test (20-Day Exposure) | Severity Level G3 (1) per ANSI/ISA 71.04–2013,
Airborne Contaminants—GasesSeverity Level CX (1) (2) per IEC 60721-3-3:2019,
Chemically Active Substances | — |
Corrosive Atmosphere
| — | Severity Level GX (3) (4) per ANSI/ISA 71.04–2013,
Airborne Contaminants—GasesSeverity Level CX (4) per IEC 60721-3-3:2019,
Chemically Active Substances |
Vibration | IEC 60068-2-6 (Test Fc, Operating): 5 g @ 10…500 Hz | |
Shock, operating | IEC 60068-2-27 (Test Ea, Unpackaged Shock): 30 g | |
Repetitive shock, operating | IEC 60068-2-27: 25 g, 6 ms duration, 1000 shocks in each ± direction in each
3 axis | |
Shock, nonoperating | IEC 60068-2-27 (Test Ea, Unpackaged Shock): 50 g | |
(1) The power terminal module and the corresponding RTB must
remain installed at all times, for the product to maintain
its corrosive atmosphere rating. (2) Up to 86.4 g/(m 2 .yr), mass loss of copper due
to corrosion.(3) Up to 2100 angstroms of film growth per 30 days of copper
and/or silver reactivity. (4) The power terminal module and the corresponding RTB must
remain installed at all times, once the factory packaging
seal is broken, for the product to maintain its corrosive
atmosphere rating. | ||
Certification (1) | 5034-MBPTM, 5034-MBPTMXT |
|---|---|
c-UL-us | UL Listed Industrial Control Equipment, certified for US and
Canada. See UL File E322657. UL Listed for Class I, Division 2 Group A,B,C,D Hazardous
Locations, certified for U.S. and Canada. See UL File
E334470. |
UK and CE | UK Statutory Instrument 2016 No. 1091 and European Union
2014/30/EU EMC Directive, compliant with: EN 61326-1; Meas./Control/Lab., Industrial Requirements EN 61000-6-2; Industrial Immunity EN 61000-6-4; Industrial Emissions EN 61131-2; Programmable Controllers (Clause 8, Zone A &
B) UK Statutory Instrument 2016 No. 1101 and European Union
2014/35/EU LVD, compliant with: EN 61010-2-201; Control Equipment Safety Requirements UK Statutory Instrument 2012 No. 3032 and European Union
2011/65/EU RoHS, compliant with: EN IEC 63000; Technical documentation |
RCM | Australian Radiocommunications Act, compliant with: EN 61000-6-4; Industrial Emissions |
Ex | UK Statutory Instrument 2016 No. 1107 and European Union
2014/34/EU ATEX Directive, compliant with: EN IEC 60079-0; General Requirements EN IEC 60079-7; Explosive Atmospheres, Protection "e" II 3 G Ex ec IIC T4 Gc UL 24 ATEX 3272X and UL24UKEX2997X |
IECEx | IECEx System, compliant with: IEC 60079-0; General Requirements IEC 60079-7; Explosive Atmospheres, Protection "e" II 3 G Ex ec IIC T4 Gc IECEx UL 24.0066X |
KC | Korean Registration of Broadcasting and Communications
Equipment, compliant with: Article 58-2 of Radio Waves Act, Clause 4 |
Morocco | Arrêté ministériel n° 6404-15 du 1 er muharram 1437 Arrêté ministériel n° 6404-15 du 29 ramadan 1436 |
CCC | CNCA-C23-01 强制性产品认证实施规则 防爆电气 CNCA-C23-01 CCC Implementation Rule Explosion-Proof
Electrical Products 2025122309123247 |
(1) When marked. See the Product Certifications website at
rok.auto/certifications for declarations of
conformity, certificates, and other certification
details. | |
Provide Feedback