5034-IF8C and 5034-IF8CXT Analog 8 Input Current Modules
5034-IF8C and 5034-IF8CXT Wiring Diagram

5034-IF8C and 5034-IF8CXT Functional Block Diagram

Attribute | 5034-IF8C, 5034-IF8CXT |
|---|---|
Input range, current | 0…20 mA 4…20 mA |
Input impedance | Current: 75…115 Ω |
Module conversion method | Sigma-delta |
Resolution, current (1) At 50/60 Hz notch filter | 16 bits |
Calibrated accuracy at 25 °C (77 °F) | Current: 0.1% full scale with 50/60 Hz filter |
Calibrated accuracy over full temperature range -25…+60 °C (-13…+140 °F) | Current: 0.2% full scale with 50/60 Hz filter |
Fastest scan time per channel | 0.4 ms |
Fastest scan time per module | 1.2 ms |
Input notch filter (Hz) selections | 10, 20, 50, 60 (Default), 100, 200, 400, 500, 1000, 5000,
10000, 15625, 31250 |
Input digital filter | First order lag, 0 ms (Default) 0…32,767 ms (32.767 s) |
HART handheld compliance | Not supported |
Input overvoltage protection, max | ±32V DC |
Overcurrent protection | Yes |
Data value during overload condition | Full scale, overrange flag, data uncertain/data bad |
Open wire detection time | Current: ≤ 1 sec |
Onboard data alarming | Yes |
Scaling to engineering units | Yes |
Real-time channel sampling | Yes |
Data format | IEEE 754 32-bit floating point |
Rolling timestamp of inputs | Yes |
(1) Notch filter dependent. | |
Attribute | 5034-IF8C, 5034-IF8CXT |
|---|---|
Number of inputs | 8 channels, single-ended Current mode |
SA power voltage, nom | 24V DC |
SA power voltage range | 10…30V DC |
SA power current, nom | 1.1 A |
SA power current, max | 1.2 A |
SA power current at no load | 11 mA |
SA reverse polarity protection | Yes |
SSV voltage range | Follow SA supply |
SSV current, max | 1.0 A |
SSV short circuit protection | Yes |
Power dissipation, max (1) | 0.95 W |
Thermal dissipation, max (1) | 3.24 BTU/hr |
Isolation voltage | 250V (continuous), Basic Insulation Type, System
to Field No isolation between SA power and input ports No isolation between individual input ports |
Calibration | Factory-calibrated Manual calibration supported, see PointMax Analog I/O Modules
User Manual, publication 5034-UM003 |
RIUP support | Yes |
CIP Sync | Yes, slave only ordinary clock |
Electronic keying | Electronic keying via programming software |
RTB key positions (slot) | 2, 5, 8 |
RTB supported | 5034-RTB18, 5034-RTB18S, 5034-RTB24S |
Wiring category (2) | 2 - Signal ports 2 - Power ports |
Wiring specification | See Wiring Specifications for Removable Terminal Blocks in
the PointMax I/O System Specifications Technical Data,
publication 5034-TD001 |
Indicators | 1 green/red module status indicator 1 green/red SA power status indicator 8 yellow/red I/O status indicators |
Dimensions (HxWxD), approx | 123.6 x 15.0 x 66.4 mm (4.87 x 0.59 x 2.61 in.) |
Weight, approx | 43.0 g (1.51 oz.) – 5034-IF8C 45.0 g (1.59 oz.) – 5034-IF8CXT |
Enclosure type | None (Open-style) |
North American temp code | T4 |
UKEX/ATEX temp code | T4 |
IECEx temp code | T4 |
(1) Value is measured at 60 °C (140 °F). Power dissipation
varies with temperature. (2) Use this Conductor Category information for planning
conductor routing. See the Industrial Automation Wiring and
Grounding Guidelines, publication 1770-4.1. Use this
Conductor Category information for planning conductor
routing as described in the appropriate System Level
Installation Manual. | |
Provide Feedback