Security
FactoryTalk® Optix™
uses a layered security approach to protect users,
applications, and data across development, deployment, and operation. It combines
identity‑based authentication through
FactoryTalk® Hub™
, role‑based
access control (RBAC) within applications, and industry‑standard secure communications
such as OPC UA with certificate‑based trust and encryption. For remote workflows,
FactoryTalk® Optix™
uses
FactoryTalk® Remote Access™
to support
encrypted, outbound‑initiated connectivity without exposing on‑premises systems. Devices with Optix embedded are secured using a combination of local runtime security and
controlled remote connectivity to protect the device and application while avoiding
direct exposure of the device to external networks. Regardless of physical proximity to
the device, user authentication through
FactoryTalk® Optix™
is required
and RBAC determines what you can view, operate, configure, or maintain when interacting
directly with the device.When remote access is required,
FactoryTalk® Remote Access™
secures the device with
a VPN connection. You can reach the device remotely without opening inbound firewall
ports or exposing the device IP address to the internet. Remote access sessions are
authenticated, encrypted, and auditable, and access can be granted or revoked centrally. Provide Feedback