Optix Runtime with Base Token Package (M)

The following example shows a system architecture that uses an HMI and two clients.
System Architecture - Base Package M
A diagram of sample M system.
The example architecture has the following components.
  • Single HMI runtime with typical HMI functionality and, one native client and one web client
  • Communicates with multiple
    Rockwell Automation®
    controllers and multiple third-party controllers
  • Logs data to an internal database
  • Requires event logging, alarming, recipe, and basic PDF reporting
The following table shows example runtime sizing for a package that includes the application components.
Selection
Base Token Value
Extended Token Value
Clients
Native HMI client
1
-
Web HMI Client - 1 connection
1
-
Features
Alarms
1
-
Recipe
1
-
Runtime retentivity
1
-
Data logger
1
-
Embedded database
0
-
Extended database - 1 connection
1
-
Controller Connections
Rockwell Automation®
EtherNet/IP™
- 2 connections
2
-
Third-party drivers - 2 connections
2
-
Total:
11
0
Base token package (M), which includes 11 base tokens, is recommended for this example. There is no need for an extended package. Use the Device Sizing tool to select the best deployment option for your application.
For this configuration, you can select one of the following deployment options.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal