Optix Runtime with Base Token Package (L)

The following example shows a system architecture that uses an HMI and five clients.
System Architecture - Base Package L
A diagram of sample L system.
The example architecture has the following components.
  • Single HMI station with typical HMI functionality and five clients
  • Communicates with multiple
    Rockwell Automation®
    controllers and multiple third-party controllers
  • Acts as a client to other OPC UA servers
  • Logs data to an internal database
  • Requires event logging, alarming, recipe, and basic PDF reporting
The following table shows example runtime sizing for a package that includes the application components.
Selection
Base Token Value
Extended Token Value
Clients
Native HMI client
1
-
Web HMI Client - 4 connections
3
-
Features
Alarms
1
-
Recipe
1
-
Active Directory authentication
1
-
Basic reporting
1
-
Runtime retentivity
1
-
Data logger
1
-
Embedded database
0
-
Controller Connections
Rockwell Automation®
EtherNet/IP™
- 4 connections
2
-
Third-party drivers - 2 connections
2
-
Interoperability
OPC UA Client - 1 connection
1
-
Total:
15
0
Base token package (L), which includes 15 base tokens, is recommended for this example. There is no need for an extended package. Use the Device Sizing tool to select the best deployment option for your application.
For this configuration, you can select the following deployment option.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal