Optix Runtime with Base Token Package (L) and Extended Token Package (XXS)

The following example shows a system architecture that uses an HMI with high availability and five web clients.
System Architecture - With High Availability
A diagram of sample L system with HA.
The example architecture has the following components.
  • An HMI application with typical HMI functionality, high availability, and five web clients
  • Communicates with multiple
    Rockwell Automation®
    controllers and multiple third-party controllers
  • Acts as a client to other OPC UA servers
  • Logs data to an external database
  • Requires event logging, alarming, recipe, and basic PDF reporting
The following table shows example runtime sizing for a package that includes the application components.
Selection
Base Token Value
Extended Token Value
Clients
Web HMI Client - 5 connections
3
-
Features
Alarms
1
-
Recipe
1
-
Event logger
1
-
Basic reporting
1
-
Runtime retentivity
1
-
Data logger
1
-
External database
1
-
Controller Connections
Rockwell Automation®
EtherNet/IP™
- 4 connections
2
-
Third-party drivers - 2 connections
2
-
Interoperability
OPC UA Client - 1 connection
1
-
High Availability
Three-node HA cluster
-
3
Total:
15
3
Base token package (L), which includes 15 base tokens, plus extended token package (XXS), which includes three extended tokens, are recommended for this example. Use the Device Sizing tool to select the best deployment option for your application.
For this configuration, you can select the following deployment option.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal