Input00 Diagnostics dialog parameters
The
Input00 Diagnostics
dialog includes these parameters:
Parameter | Description |
|---|---|
Fault Exists | Displays whether a fault is present. |
Data Uncertain | Displays whether the input is operating outside the designed
operating range, or data is under manual or override
control. |
Field Power | Displays whether field power is present on the input. |
Field Power On Timestamp | Displays the timestamp of the last time field power turned on in
YYYY-MM-DD-HH:mm:SS.mmm format.
You can see a valid time or None if no event time is
recorded. |
Field Power Off Timestamp | Displays the timestamp of the last time field power turned off in
YYYY-MM-DD-HH:mm:SS.mmm format.
You can see a valid time or None if no event time is
recorded. |
Provide Feedback