- Product Selection
- Overview
- Documentation
Overview
Our 852C and 852D On-Machine LED Indicators are designed to enhance machine functionality across various industrial applications. Featuring a simplified design for rapid installation and maintenance, these global-certified indicators offer clarity through multicolor signaling for up to seven conditions. Their compact sizes, independent sound control, and "plug and play" functionality minimize downtime and inventory costs, significantly boosting productivity and operator awareness.
- Available in two compact sizes - 35 mm or 55 mm diameter
- Offered in multicolor versions (3- or 7-color)
- Visual and audible combination available
- Single hole or vertical bracket mounting
- Bimodal input
- Available with or without sound
- Up to 85 dB(A) @ 1 m (3.3 ft)
- Operating Voltages
- 24V DC (3 colors)
- 10…30V DC (7 colors)
Certifications
- CE Marked
- cULus Listed (File No. E56639, Guides NMTR, NMTR7)
- KCC
- RCM
- UKCA Marked
Standards Compliance
- EN 61000-6-2:2005
- EN 61000-6-3:2007+A1:2011
- EN IEC 63000:2018
- UL508
- CAN/CSA C22/2 No. 14-18
You may also be interested in
Documentation
| Product Profiles | Publication |
|---|---|
| 852 On-Machine LED Indicators Infographic | 852-SP001_-EN-P |