https://www.rockwellautomation.com/en-nz/products/details.800H-QPB24M.html
Catalog #: 800H-QPB24M
800H PB, Type 7_9 Momentary Push Button, Standard, Full Voltage Type, 24V AC/DC, Incandescent Lamp, Multi-Color Insert Packet, Standard, 1 N O 1 NC Standard Contacts, No Block This Position, No Guards - on Terminals
Catalog #: 800H-QPB24M
800H PB, Type 7_9 Momentary Push Button, Standard, Full Voltage Type, 24V AC/DC, Incandescent Lamp, Multi-Color Insert Packet, Standard, 1 N O 1 NC Standard Contacts, No Block This Position, No Guards - on Terminals
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Suitable for illumination | Yes |
---|---|
Lamp type | Incandescent lamp |
Rated supply voltage | 24V AC/DC |
Rated operational current | 69VA @ 28...600V DC |
Rated operational current, break | 720VA @ 72...120V AC |
Rated operational current, make | 7200VA @ 120...600V AC |
Power module type | Full voltage or universal |
Operational voltage (Ue), max | 600V AC, 600V DC |
Thermal continuous current (Ith), max | 10 A AC, 2.5 A DC |
Utilization category | AC-15 per IEC, DC-13 per IEC |
Lamp test type | Standard |
Contact operation for Logic Reed contact blocks | Snap action |
Contact operation for sealed switch contact blocks | Snap action |
Contact operation for mini contact blocks | Slow, double make and break |
Contact operation for low voltage contact blocks | Slow, double make and break |
Dielectric strength | 2200V for 1 minute, 1300V for 1 minute (Logic Reed) |
Electrical life cycle | 1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed) |
Mechanical
Spring-return | Yes |
---|---|
Type of electric connection | Screw connection |
Mechanical life operations | 250000 minimum |
Operator type | Momentary, illuminated |
Typical operating force for 2-position push-pull | 9 lb maximum push or pull |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed) |
Typical operating force for standard contact blocks (800T-XA) | 1 lb |
Terminal screw torque | 6 lb.in |
Wire gauge | 18 AWG |
Typical operating force for Logic Reed contact blocks | 1 lb maximum |
Typical operating force for jumbo mushroom operator without contact blocks | 2.9 lb maximum |
Typical operating force for flush, extended, standard mushroom operator without contact blocks | 2.9 lb maximum |
Typical operating force for sealed switch contact blocks | 3 lb maximum at 0.205 inch plunger travel |
Typical operating force for 3-position push-pull | 12 lb maximum push to in position or pull to center position (15 lb maximum pull to out position) |
Construction
Material front ring | Plastic |
---|---|
Colour button | Other |
Finger-safe guards | No guards on terminals |
Lens color | Multi-color insert packet |
Contact block | For push-to-test: 1 NO, 1 NC, standard contact block (800T-XA) |
With front ring | Yes |
Construction type lens | Round |
Environmental
Operating temperature | -20 °C |
---|---|
Humidity | 50% at 104 °F (40 °C) |
Storage temperature | -40 °C |
Typical operating force for stackable sealed switch contact blocks | 1 lb maximum |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD009 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD009 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.