5034-IF4IH and 5034-IF4IHXT Analog 4 Input Isolated HART Modules
5034-IF4IH and 5034-IF4IHXT Wiring Diagram – Current Mode
5034-IF4IH and 5034-IF4IHXT Wiring Diagram – Voltage Mode
5034-IF4IH and 5034-IF4IHXT Functional Block Diagram
Attribute | 5034-IF4IH, 5034-IF4IHXT |
|---|---|
Input range, voltage | -10…+10V 0…10V 0…5V |
Input range, current | 0…20 mA 4…20 mA 4…20 mA - HART |
Input impedance, voltage | ≥ 1 MΩ |
Input impedence, current, typical without HART | 155 Ω |
Input impedence, current, typical with HART | 265 Ω |
Module conversion method | Sigma-delta 16-bit ADC per channel |
HART update rate | Typically 1 s Additional device variables, configured commands, pass
through messages, handheld communicators, secondary masters,
communication errors, or configuration changes can
significantly increase the update time. |
Resolution, voltage At 20 Hz notch filter | -10…+10V: 16 bits (366 µV/bit) 0…10V: 15 bits (366 µV/bit) 0…5V: 14 bits (732 µV/bit) |
Resolution, current At 20 Hz notch filter | 0…20 mA: 15 bits (763 µA/bit) 4…20 mA: 15 bits (763 µA/bit) |
Calibrated accuracy at 25 °C (77 °F), HART disabled | Voltage: -10…+10V, ± 0.1% full scale with 20 Hz filter Voltage: 0…10V, ± 0.1% full scale with 20 Hz filter Voltage: 0…5V, ± 0.2% full scale with 20 Hz filter Current: 0…20 mA, ± 0.1% full scale with 20 Hz filter Current: 4…20 mA, ± 0.1% full scale with 20 Hz filter |
Calibrated accuracy at 25 °C (77 °F), HART enabled | Current: 4…20 mA, ± 0.1% full scale with 10 Hz filter Current: 4…20 mA, ± 0.1% full scale with 20 Hz filter Current: 4…20 mA, ± 0.3% full scale with 200 Hz filter Current: 4…20 mA, ± 0.6% full scale with 1200 Hz filter |
Calibrated accuracy over temperature range -25…+60 °C (-13…+140 °F) HART disabled | Voltage: -10…+10V, ± 0.2% full scale with 20 Hz filter Voltage: 0…10V, ± 0.2% full scale with 20 Hz filter Voltage: 0…5V, ± 0.4% full scale with 20 Hz filter Current: 0…20 mA, ± 0.2% full scale with 20 Hz filter Current: 4…20 mA, ± 0.2% full scale with 20 Hz filter |
Calibrated accuracy over temperature range -25…+60 °C (-13…+140 °F) HART enabled | Current: 4…20 mA, ± 0.2% full scale with 10 Hz filter Current: 4…20 mA, ± 0.2% full scale with 20 Hz filter Current: 4…20 mA, ± 0.35% full scale with 200 Hz filter Current: 4…20 mA, ± 0.65% full scale with 1200 Hz filter |
Fastest scan time | 1.0 ms with 9600 Hz notch filter |
Fastest scan time, per module | 1.0 ms |
Input notch filter (Hz) selections | HART disabled: 10, 20 with 50/60 Hz noise rejection
(Default), 200, 1200, 4800, 9600 HART enabled: 10, 20 with 50/60 Hz noise rejection (Default),
200, 1200 |
Input digital filter | First order lag, 0 ms (Default) 0…32,767 ms (32.767 s) |
Input overvoltage protection, max | ±32V DC |
Overcurrent protection | Yes, 25 mA typical |
Data value during overload condition | Full scale, overrange flag, data uncertain/data fault |
Open circuit detection time | Voltage: 4 s typical Current: 0.5 ms typical |
Onboard data alarming | Yes |
Scaling to engineering units | Yes |
Real-time channel sampling | Yes |
Data format | IEEE 754 32-bit floating point |
Timestamp of inputs | Yes |
CIP Sync | Yes |
Attribute | 5034-IF4IH, 5034-IF4IHXT |
|---|---|
Number of inputs | 4 channels, individually isolated Supports current sourcing and differential signal Configurable voltage or current mode at channel level |
SA power voltage, nom | 24V DC |
SA power voltage range | 10…30V DC (Derate to 3 channels for 10…18V DC) |
SA power current, nom | 125 mA |
SA power current, max | 300 mA |
SA power current at no load | 27 mA |
Isolated sourcing voltage, min (1) | 20 V DC |
Sourcing current limit per channel, max | 25 mA, typical |
SSV overcurrent detection | Yes |
Power dissipation, max | 1.60 W |
Thermal dissipation, max | 5.46 BTU/hr |
Isolation voltage | 250V (continuous), Basic Insulation Type, between system and
SA power 250V (continuous), Basic Insulation Type, between SA power
and input ports 250V (continuous), Basic Insulation Type, between individual
input ports 250V (continuous), Basic Insulation Type, between system and
input ports |
Calibration | Factory-calibrated Manual calibration supported |
RIUP support | Yes |
Electronic keying | Electronic keying via programming software |
RTB key position (slot) | 2, 6, 10 |
RTB supported | 5034-RTB18, 5034-RTB18S |
Wiring category (2) | 2 - Signal ports 2 - Power ports |
Wiring specification | See Wiring Specifications for Removable Terminal Blocks in
the PointMax I/O System Specifications Technical Data,
publication 5034-TD001 |
Indicators | 1 green/red module status indicator 1 green/red SA power status indicator 4 yellow/red I/O status indicators |
Dimensions (HxWxD), approx | 123.6 x 15.0 x 66.4 mm (4.87 x 0.59 x 2.61 in.) |
Weight, approx | 51.0 g (1.80 oz.) – 5034-IF4IH 53.0 g (1.87 oz.) – 5034-IF4IHXT |
Enclosure type | None (Open-style) |
North American temp code | T4 |
UKEX/ATEX temp code | T4 |
IECEx temp code | T4 |
(1) 20V DC is connected to screw via series impedance. Series
impedance is as per value published. Measured voltage is
Sourcing Voltage minus Voltage drop across series impedance
based on the current drawn. (2) Use this Conductor Category information for planning
conductor routing. See the Industrial Automation Wiring and
Grounding Guidelines, publication 1770-4.1. Use this
Conductor Category information for planning conductor
routing as described in the appropriate System Level
Installation Manual. | |
Provide Feedback