1756 ControlLogix

Data exchange support for 1756
ControlLogix
devices:
1756
ControlLogix
Catalog Number or Product Family
RDF support
AML support
1756
ControlLogix
all chassis
Yes
3
Yes
3
1756
ControlLogix
all motion modules
Partial
Partial
1756
ControlLogix
all specialty modules
Partial
Partial
1756
ControlLogix
all redundancy modules
Partial
2
Partial
2
1756 generic module
Partial
Partial
1756-A10
Yes
3
Yes
3
1756-A13
Yes
3
Yes
3
1756-A17
Yes
3
Yes
3
1756-A4
Yes
3
Yes
3
1756-A4LXT
Yes
3
Yes
3
1756-A5XT
Yes
3
Yes
3
1756-A7
Yes
3
Yes
3
1756-A7LXT
Yes
3
Yes
3
1756-CFM
No
No
1756-CN2
Yes
Yes
1756-CN2R
Yes
Yes
1756-CNB
ControlLogix
communication module
Partial
Partial
1756-CNBR
Yes
Yes
1756-DHRIO
ControlLogix
communication module
No
No
1756-DMA30
No
No
1756-DMA31
No
No
1756-DMA50
No
No
1756-DMB30
No
No
1756-DMD30
No
No
1756-DMF30
No
No
1756-DNB
No
No
1756-EN2F
Yes
Yes
1756-EN2T
Yes
Yes
1756-EN2TP
Yes
Yes
1756-EN2TR
Yes
Yes
1756-EN2TSC
ControlLogix
communication module
Partial
Partial
1756-EN3TR
Yes
Yes
1756-ENBT
Yes
Yes
1756-ENET
No
No
1756-EWEB
ControlLogix
communication module
No
No
1756-HIST1G
Yes
Yes
1756-HIST2G
Yes
Yes
1756-HSC
No
No
1756-HYD02
No
No
1756-IA16
ControlLogix
digital I/O module
Partial
Partial
1756-IA16I
Yes
Yes
1756-IA32
Yes
Yes
1756-IA8D
Yes
Yes
1756-IB16
Yes
Yes
1756-IB16D
Yes
Yes
1756-IB16I
Yes
Yes
1756-IB16IF
ControlLogix
module
Partial
Partial
1756-IB16ISOE
Yes
Yes
1756-IB32
Yes
Yes
1756-IC16
Yes
Yes
1756-IF16
Yes
Yes
1756-IF16H
Yes
Yes
1756-IF16IH
No
No
1756-IF4FXOF2F
Yes
Yes
1756-IF6CIS
No
No
1756-IF6I
No
No
1756-IF8
Yes
Yes
1756-IF8H
Yes
Yes
1756-IF8I
ControlLogix
module
Partial
Partial
1756-IF8IH
ControlLogix
module
Partial
Partial
1756-IG16
Yes
Yes
1756-IH16I
Yes
Yes
1756-IH16ISOE
Yes
Yes
1756-IM16I
Yes
Yes
1756-IN16
Yes
Yes
1756-IR12
No
No
1756-IR6I
No
No
1756-IRT8I
ControlLogix
module
Partial
Partial
1756-IT16
No
No
1756-IT16I
No
No
1756-IT6I2
No
No
1756-IV16
Yes
Yes
1756-IV32
Yes
Yes
1756-L1
Yes
Yes
1756-L53
Yes
Yes
1756-L55
Yes
Yes
1756-L60M03SE
Yes
Yes
1756-L60M03SE SERCOS
No
No
1756-L61
Yes
Yes
1756-L61S
Yes
Yes
1756-L62
Yes
Yes
1756-L62S
Yes
Yes
1756-L63
Yes
Yes
1756-L63S
Yes
Yes
1756-L64
Yes
Yes
1756-L65
Yes
Yes
1756-L71
Yes
Yes
1756-L71S
Yes
Yes
1756-L72
Yes
Yes
1756-L72S
Yes
Yes
1756-L3
Yes
Yes
1756-L73S
Yes
Yes
1756-L4
Yes
Yes
1756-L5
Yes
Yes
1756-L7SP
Yes
Yes
1756-L81E
ControlLogix
controller
Partial
Partial
1756-L81ES
ControlLogix
controller
Partial
1
Partial
1
1756-L82E
ControlLogix
controller
Partial
Partial
1756-L82ES
ControlLogix
controller
Partial
1
Partial
1
1756-L83E
ControlLogix
controller
Partial
Partial
1756-L83ES
ControlLogix
controller
Partial
1
Partial
1
1756-L84E
ControlLogix
controller
Partial
Partial
1756-L84ES
ControlLogix
controller
Partial
1
Partial
1
1756-L85E
ControlLogix
controller
Partial
Partial
1756-L8SP
ControlLogix
controller
Partial
Partial
1756-LCE
ControlLogix
controller
Partial
Partial
1756-LSC8XIB8I
ControlLogix
specialty module
Partial
Partial
1756-LSP
ControlLogix
safety controller
Yes
Yes
1756-M02AE
No
No
1756-M02AS
No
No
1756-M03SE
No
No
1756-M08SE
No
No
1756-M08SEG
No
No
1756-M016SE
No
No
1756-MODULE
No
No
1756-OA16
Yes
Yes
1756-OA16I
Yes
Yes
1756-OA8
Yes
Yes
1756-OA8D
Yes
Yes
1756-OA8E
Yes
Yes
1756-OB16D
Yes
Yes
1756-OB16E
Yes
Yes
1756-OB16I
Yes
Yes
1756-OB16IEF
ControlLogix
digital I/O module
Partial
Partial
1756-OB16IEFS
ControlLogix
digital I/O module
Partial
Partial
1756-OB16IS
Yes
Yes
1756-OB32
Yes
Yes
1756-OB8
Yes
Yes
1756-OB8EI
Yes
Yes
1756-OB8I
No
No
1756-OC8
Yes
Yes
1756-OF4
Yes
Yes
1756-OF6CI
No
No
1756-OF6VI
No
No
1756-OF8
Yes
Yes
1756-OF8H
Yes
Yes
1756-OF8I
ControlLogix
analog I/O module
Partial
Partial
1756-OF8IH
ControlLogix
analog I/O module
Partial
Partial
1756-OG16
Yes
Yes
1756-OH8I
Yes
Yes
1756-ON8
Yes
Yes
1756-OV16E
Yes
Yes
1756-OV32E
Yes
Yes
1756-OW16I
Yes
Yes
1756-OX8I
Yes
Yes
1756-PA72
Yes
Yes
1756-PA75
Yes
Yes
1756-PA75R
Yes
Yes
1756-PAR
Yes
Yes
1756-PAR2
Yes
Yes
1756-PAXT
Yes
Yes
1756-PB72
Yes
Yes
1756-PB75
Yes
Yes
1756-PB75R
Yes
Yes
1756-PBR
Yes
Yes
1756-PBR2
Yes
Yes
1756-PBXT
Yes
Yes
1756-PLS
No
No
1756-PPMPC
No
No
1756-RIO
ControlLogix
communication module
Partial
Partial
1756-RM*
No
No
1756sc-CTR8
No
No
1756sc-CT32
No
No
1756sc-IF8H
No
No
1756sc-IF8U
No
No
1756sc-OF8H
No
No
1756-SYNCH
ControlLogix
communication module
No
No
1
Safety level properties not supported.
2
Other networks trunk not supported
3
Chassis power supply configuration not included.
*
All devices of type
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal