FactoryTalk Optix Application

You develop and compile
FactoryTalk Optix Applications
in
FactoryTalk Optix Studio
. The compiled applications can be deployed to
Windows®
or Linux client systems.

Application structure

Each compiled
FactoryTalk Optix Application
contains these files and folders:
  • Executable file that starts the application:
    (
    Windows
    )
    FTOptixRuntime.exe
    file.
    (Linux)
    FTOptixRuntime
    file.
  • Bindings
    ,
    Core
    , and
    Modules
    folders. Contain runtime binary files.
  • Application runtime logs:
    (
    Windows
    )
    Log
    folder.
    (Linux)
    /opt/Rockwell_Automation/FactoryTalk_Optix/ApplicationUpdateService/Log
    folder.
  • Projects
    folder. Contains a folder for each compiled project (application). Each project folder contains:
    • ApplicationFiles
      folder. Contains files generated at runtime, such as embedded databases, databases for retentivity functions, and temporary files.
    • ProjectFiles
      folder. Contains all files in use in the project, including images, fonts, documents, and these subfolders:
      • NetSolution
        folder. Contains the .NET assemblies obtained from C# NetLogics.
      • PKI
        folder. Contains private, public, and refused certificates for OPC UA authentication.
    • .optix
      project file.
  • Auxiliary files, including the
    FTOptixRuntime.xml
    configuration file.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal