Counters view parameters - 5094-IB16(XT)
The
Counters
view includes these parameters:Parameter | Description |
---|---|
Counter | Displays the counter number to which this configuration applies. |
Input Filter Time
Off -> On | Defines how long an Off to On input transition must remain in the On state before the device considers the transition valid. |
Input Filter Time
On -> Off | Defines how long an On to Off input transition must remain in the Off state before the device considers the transition valid. |
Preset | Shows the value, set in the Output tag O.Counterxx.Preset member, to use for counter preset. The value can range from 0 to 2,147,483,647. |
Rollover at Preset | Determines the action taken when the data member I:Count reaches the O:Preset value.
|
Enable Field Power Diagnostics | Determines whether the channel faults when no field power is present.
|
Diagnostics | Opens the diagnostics dialog box to view diagnostics information. |
Provide Feedback