Search
PV1756HART
MSG service codes
This table show service codes for CIP services.
Service
Function
0x4B
Read Dynamic Variables
0x4C
Read Additional Status
Read Additional Extended Device Status
0x4D
Get Device Information
0x4E
Pass-through Init
0x4F
Pass-through Query
0x50
Flush Queue
Class code is 0x35D.
Instance is 1 through 8 corresponding to channel 0 through 7.
Read Dynamic Variables (Service Code = 0x4B)
Read Additional Status (Service Code = 0x4C)
Read Additional Extended Device Status (Service Code = 0x4C)
Get Device Information (Service Code = 0x4D)
Pass-through Init (Service Code= 0x4E)
Pass-through Query (Service Code = 0x4F)
Flush Queue (Service Code= 0x50)
Provide Feedback
Have questions or feedback about this documentation? Please
submit your feedback here
.
Normal