High and Low signal limits (input device)

Refer to this table for the
High
and
Low Signal
limits for the input devices.
Input Range
Low Limit
High Limit
-10 V to 10 V
-10.00
10.00
0 V to 5 V
0.00
5.00
0 V to 10 V
0.00
10.00
0 mA to 20 mA
0.000
20.00
4 mA to 20 mA
4.00
20.00
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal