Sample Preparation
General - Order code
(class 0x314, instance 1 or 2, attribute 1)
Order code of sample preparation.
General - Order code ext.
(class 0x314, instance 1 or 2, attribute 2)
Extended order code of sample preparation.
General - Serial number
(class 0x314, instance 1 or 2, attribute 3)
Serial number of sample preparation.
General - Hardware version
(class 0x314, instance 1 or 2, attribute 4)
Hardware version of sample preparation.
General - Software version
(class 0x314, instance 1 or 2, attribute 5)
Software version of sample preparation.
General - Type
(class 0x314, instance 1 or 2, attribute 6)
Type of sample preparation.
General - Control mode
(class 0x314, instance 1 or 2, attribute 7)
Operating mode.
Value | Mode |
|---|---|
0 | Local control |
1 | Remote control |
General - Status
(class 0x314, instance 1 or 2, attribute 8)
Current state of sample preparation.
Value | Status |
|---|---|
0 | Inactive |
1 | Sampling |
2 | Cleaning |
3 | Flush with air |
4 | Flush with cleaner |
5 | Flush filter |
6 | Flush with air |
7 | Flush with cleaner |
8 | Flush with air |
9 | Flush with cleaner |
10 | Cleaning up |
11 | Cleaning up |
12 | Cleaning up |
13 | Cleaning up |
14 | Flush with air |
15 | Flush with cleaner |
16 | Flush with air |
17 | Flush with cleaner |
18 | Flush filter |
19 | Sampling |
20 | Pump backward |
21 | Cleaning up |
22 | Flush filter |
General - Max. transport time
(class 0x314, instance 1 or 2, attribute 19)
Max. transport time of sample preparation.
General - Measurement iterations
(class 0x314, instance 1 or 2, attribute 25)
Number of consecutive measurements for one channel.
General - Housing temperature
(class 0x314, instance 1 or 2, attribute 13)
Cabinet temperature.
General - Ambient temperature
(class 0x314, instance 1 or 2, attribute 12)
Ambient temperature.
Operation time - Filter
(class 0x314, instance 1 or 2, attribute 9)
Operating hours of sample preparation filter.
Operation time - Hose
(class 0x314, instance 1 or 2, attribute 10)
Operating hours of sample preparation hose.
Operation time - Membrane pump
(class 0x314, instance 1 or 2, attribute 11)
Operating hours of sample preparation membrane pump.
Heating - Setpoint tube
(class 0x314, instance 1 or 2, attribute 20)
Switch on temperature for sample preparation hose heating.
Heating - Setpoint housing
(class 0x314, instance 1 or 2, attribute 21)
Switch on temperature for outlet sample preparation cabinet heating.
Heating - Setpoint housing
(class 0x314, instance 1 or 2, attribute 22)
Hardware version of the device.
Warning levels - Filter change
(class 0x314, instance 1 or 2, attribute 23)
Warn level for sample prepartion filter change.
Warning levels - Hose change
(class 0x314, instance 1 or 2, attribute 24)
Warn level for sample prepartion hose change.
Cleaning - Trigger
(class 0x314, instance 1 or 2, attribute 14)
Start condition of first sample preparation cleaning.
Value | Trigger |
|---|---|
0 | Immediate |
1 | Date/time |
2 | Disabled / external trigger |
3 | Disabled / external trigger |
Cleaning - Start Date
(class 0x314, instance 1 or 2, attribute 15)
Date of first sample preparation cleaning.
Cleaning - Start Time
(class 0x314, instance 1 or 2, attribute 16)
Time of first sample preparation cleaning.
Cleaning - Interval
(class 0x314, instance 1 or 2, attribute 17)
Interval of sample preparation cleaning.
Cleaning - Duration
(class 0x314, instance 1 or 2, attribute 18)
Duration of sample preparation cleaning.
Provide Feedback