Additional Device Information
Device Name
(class 0x310, instance 1, attribute 27)
Type of the product.
Value | Device Name |
|---|---|
0 | Liquiline CM442 |
1 | Liquiline CM448 |
2 | Liquiport CSP44 |
3 | Liquistation CSF48 |
4 | Liquistation CSF22 |
5 | Liquistation CSF33 |
6 | Liquiline System CA8xxx |
7 | Liquistation CSF34 |
8 | Liquistation CSF39 |
9 | Liquiline CM44P |
10 | Liquistation CSF28 |
Device Tag
(class 0x310, instance 1, attribute 27)
Individual device tag.
SW version
(class 0x310, instance 1, attribute 31)
Software version of the device.
Order Code - Device
(class 0x310, instance 1, attribute 28)
You can order identical hardware with this code. This code changes on account of changes to
the hardware and you can enter the new code you received from the manufacturer here.
Order Code - Device Ext
class 0x310, instance 1, attribute 29)
Complete order code resulting from the product structure and how the device was
ordered.
Order Code - Ext Cur
(class 0x310, instance 1, attribute 30)
Enter the new complete ordercode, which results according the product structure at a change
or extension of the device.
Serial Number - Device
(class 0x310, instance 1, attribute 33)
Via the serial number you can obtain further device data or documentation from the Internet
or from your responsible sales office.

Serial Number - Display
(class 0x310, instance 1, attribute 34)
Serial number of the display (if connected).
Serial Number - Backplane
(class 0x310, instance 1, attribute 35)
Serial number of the electronic backplane.
Serial Number - Pwr Supply
(class 0x310, instance 1, attribute 36)
Serial number of the power supply module located in slot 0.
Serial Number - Module 1
class 0x310, instance 1, attribute 38)
Serial number of the extension module located in slot 1.
Serial Number - Module 2
class 0x310, instance 1, attribute 39)
Serial number of the extension module located in slot 2.
Serial Number - Module 3
class 0x310, instance 1, attribute 40)
Serial number of the extension module located in slot 3.
Serial Number - Module 4
class 0x310, instance 1, attribute 41)
Serial number of the extension module located in slot 4.
Serial Number - Module 5
class 0x310, instance 1, attribute 42)
Serial number of the extension module located in slot 5.
Serial Number - Module 6
class 0x310, instance 1, attribute 43)
Serial number of the extension module located in slot 6.
Serial Number - Module 7
class 0x310, instance 1, attribute 44)
Serial number of the extension module located in slot 7.
Serial Number - Module 8
class 0x310, instance 1, attribute 45)
Serial number of the extension module located in slot 8.
Provide Feedback