New Products and Solutions Showcase
Automation Fair® At Home will showcase the newest innovations from Rockwell Automation and members of the PartnerNetwork™. Learn more about these technologies by visiting the Partner Showcase during the event. Automation experts will be ready to discuss how you can advance your operation.
The Impac® Series 600 is a digital, modular pyrometer series that provides a highly customizable design with easy installation and maintenance. The IN 600 is a long wavelength digital pyrometer best suited for non-contact temperature measurement on non-metallic or coated metallic objects.
The modular concept allows for various combinations of system components: converter box, sensor cables, sensor heads, multi-sensor box. The standard configuration includes an electronic converter box, a sensor cable, and a removable sensor head to allow for easy exchange.
This multi-sensor capability offers a cost-effective solution, allowing up to 8 measurement points that interface to a central hub. These measurement points often support power control and optimization of industrial heating applications. In addition, the new series’ modular capabilities enable field upgrades by channel without the need to return the system to the factory for calibration, reducing downtime and overall cost of ownership.
The series 600’s highly configurable digital architecture and ability to interface with a variety of customer protocols deliver on the Industry 4.0 promise of real-time data analysis, remote data collection and process control.
Available for Sale: October, 2020
For more information, contact:
Learn more about this Partner and their offerings