- Incorporates embedded IO-Link communication protocol to help minimize downtime and increase productivity
- IO-Link enabled sensors offer advanced features and diagnostics including Automatic Device Configuration, multiple profiles, trending, descriptive tags, and device specific parameters
- Provides fast 40 μs response time
- Offers dynamic teach, static teach, or IO link configurable setup methods
- Provides adjustable-position DC Micro (M12) quick disconnect (QD) cordsets
- Includes 2 x PNP/NPN (push-pull) complementary outputs
- Offers compact size (49 mm x 42 mm x 15 mm)
- Product Selection
- Overview
- Documentation
Overview
Our Bulletin 45CRM Color Registration Mark Sensors have a high-speed response time and emit three LED colors (red, green, and blue) to discern the difference in color response between the mark and background.
Applications
Typical applications for the Bulletin 45CRM Color Registration Mark Sensors include:
- Food & Beverage
- Material Handling
- Packaging
- Printing
Additional Information
Certifications
- CE Marked for all applicable directives
- cULus Listed
- IO-Link
- UKCA Marked for all applicable regulations
- UL Listed
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
Documentation
Product Profiles | Publication |
---|---|
Bulletin 45CRM Color Registration Mark Sensors with IO-Link Product Profile | 45CRM-PP002_-EN-P |
Integrated Smart Sensor Solution Quick Reference Guide | IOLINK-SP001_-EN-P |
Miscellaneous | Publication |
---|---|
Presence Sensing Brochure | SENSOR-BR001_-EN-P |