Loading

Stratix 5800 Industrial Ethernet Switches
Allen-Bradley

Our Stratix® 5800 High Performance Industrial Ethernet Switches offer gigabit performance and support copper, fiber and PoE expansion modules.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Shows front view of Stratix 5800 switch with expansion module attached for first and second image. The third image shows front view of Stratix 5800 switch separately. The fourth image shows front view of an expansion module separately.
  • Shows angled view of Stratix 5800 attached to an expansion module facing left
  • Shows angled view of Stratix 5800 attached to an expansion module facing right
  • Shows front view of Stratix 5800 switch with expansion module attached for first and second image. The third image shows front view of Stratix 5800 switch separately
  • Shows front view of Stratix 5800 switch with expansion module attached for first and second image. The third image shows front view of Stratix 5800 switch separately. The fourth image shows front view of an expansion module separately.
  • Shows front view of 3 expansion modules.
Shows front view of Stratix 5800 switch with expansion module attached for first and second image. The third image shows front view of Stratix 5800 switch separately. The fourth image shows front view of an expansion module separately.
Shows angled view of Stratix 5800 attached to an expansion module facing left
Shows angled view of Stratix 5800 attached to an expansion module facing right
Shows front view of Stratix 5800 switch with expansion module attached for first and second image. The third image shows front view of Stratix 5800 switch separately
Shows front view of Stratix 5800 switch with expansion module attached for first and second image. The third image shows front view of Stratix 5800 switch separately. The fourth image shows front view of an expansion module separately.
Shows front view of 3 expansion modules.
Allen-Bradley logo

Our Stratix® 5800 managed industrial Ethernet switch offers gigabit performance in a flexible package. It comes in both fixed and modular designs supporting a wide variety of copper, fiber, and PoE expansion modules and is available with Layer 2 switching or Layer 3 routing firmware options to meet a diverse range of application needs.

When used as a layer 2 switch, the Stratix 5800 is ideal where high-performance end devices are located. When used as a Layer 3 switch, routing is enabled between segmented networks for better performance and protection from unwanted network traffic. Segmenting the network helps to ease changes that simplify security management by building domains of trust and increasing efficiency.

The Stratix 5800 includes a robust set of switching, routing, and security features to support a wide range of architectures and uses the Cisco IOS-XE operating system for optimized compatibility to the enterprise environment.

Choosing a switch co-developed by Rockwell Automation and Cisco, allows your Operations Technology (OT) and Information Technology (IT) professionals to leverage tools and technology that is familiar to them. By helping to provide optimized integration, you can experience easier commissioning and actionable diagnostics.


  • Provides all gig switch platform for high-performance network support
  • Offers fixed and modular options up to 26 ports providing flexibility and scalability
  • Includes wide variety of copper, fiber, and PoE choices to support a diverse set of applications
  • Supports layer 2 access switching and layer 3 routing for use in multiple layers of the architecture
  • Supports both IT and OT configuration and management tools allowing users to leverage the expertise of each team
  • Default configurations for industrial applications providing easy setup and optimized performance
  • Obtained IEC 62443-4-2 certification achieving adherence to a global cybersecurity standard

Optimized Integration

  • Studio 5000® Add-on Profiles (AOPs) enable premier integration into the Rockwell Automation® Integrated Architecture® system
  • Predefined named Logix tags for monitoring and port control
  • FactoryTalk® View faceplates help to enable status monitoring and alarming
  • Embedded Cisco® technology including IOS-XE operating system helps enable secure integration with the enterprise network

Stratix 5800 Catalog Structure

  Total ports RJ45 ports PoE/PoE+ ports* SFP slots Modular** Features Firmware Type
Switches              
1783-MMS10B 10 8 GE   2 GE No Standard Layer 2
1783-MMS10BE 10   8 GE 2 GE No Standard Layer 2
1783-MMS10 10 8 GE   2 GE Yes Standard Layer 2
1783-MMS10A 10 8 GE   2 GE Yes Advanced Layer 2
1783-MMS10E 10   8 GE 2 GE Yes Standard Layer 2
1783-MMS10EA 10   8 GE 2 GE Yes Advanced Layer 2
1783-MMS10R 10 8 GE   2 GE Yes Standard Layer 3
1783-MMS10AR 10 8 GE   2 GE Yes Advanced Layer 3
1783-MMS10ER 10   8 GE 2 GE Yes Standard Layer 3
1783-MMS10EAR 10   8 GE 2 GE Yes Advanced Layer 3
Expansion Modules              
1783-MMX8T 8 8 GE     NA Standard NA
1783-MMX8TA 8 8 GE     NA Advanced NA
1783-MMX8E 8   8 GE   NA Standard NA
1783-MMX8EA 8   8 GE   NA Advanced NA
1783-MMX8S 8     8 GE NA Standard NA
1783-MMX8SA 8     8 GE NA Advanced NA
1783-MMX6T2S 8 6 GE   2 GE NA Standard NA
1783-MMX16T 16 16 GE     NA Standard NA
1783-MMX16E 16   16 GE   NA Standard NA
1783-MMX14T2S 16 14 GE   2 GE NA Standard NA
* There is a power budget of 360 W shared across the PoE/PoE+ ports.
** A modular switch supports one expansion module.

Tools & Resources

Download Center
Download Center
Support
Support
Download Center
Access the Rockwell Automation Download Center to keep your products current. This includes the latest add-on profiles (AOPs), drivers, macros, electronic data sheets, sample code, and software activations.
Get Started
Product Registration
Product Registration
Support
Support
Product Registration
Product Registration allows you to easily manage all your Rockwell Automation products and enables extended warranty, easy access to documentation and updates on lifecycle status.
Get Started
Integrated Architecture System
Integrated Architecture System
Capability
Capability
Integrated Architecture System
Unified industrial automation control system with scalable platform, secure connectivity, and real-time data for improved efficiency and lower costs.
Explore Our Capabilities

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Stratix Ethernet Device Specifications 1783-TD002_-EN-P
Installation Instructions Publication
Stratix 5800 Ethernet Managed Switches Installation 1783-IN013_-EN-P
User Manuals Publication
Stratix 5200 and Stratix 5800 Managed Switches User Manual 1783-UM012_-EN-P
Ethernet Reference Manual ENET-RM002_-EN-P
Program Guides Publication
EtherNet/IP Device Level Ring Application Technique ENET-AT007_-EN-P
EtherNet/IP Parallel Redundancy Protocol Application Technique ENET-AT006_-EN-P
Product Profiles Publication
Stratix 8000/8300 Modular Managed Ethernet Switch Migration Profile MIGRAT-PP043_-EN-P
Certifications
Certifications
ATEX CertificationATEX Certification
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
EtherNet/IPEtherNet/IP
KC CertificationKC Certification
RCM CertificationRCM Certification
  • CE Marked
  • cULus Listed
  • EtherNet/IP
  • Ex
  • KC
  • RCM

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Procurement Specifications
Technical Data
Procurement Specifications

Learn more about product communication options, ratings, and certifications for Drives products.

Learn More
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Network Products
  5. Chevron LeftChevron Left Stratix 5800 Industrial Ethernet Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose