6181P-15B3MW71AC
Integrated Display Industrial Computer
Rockwell Automation announces that as of September 30, 2023, the Integrated Display Industrial Computer will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 30, 2023
Replacement Category:
Direct Replacement
Product at a glance
Rockwell Automation announces that as of September 30, 2023, the Integrated Display Industrial Computer will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 30, 2023
Replacement Category:
Direct Replacement
Product at a glance
| Hard Disk |
2.5 in. MLC Solid State Drive 256GB
|
|---|---|
| Input Device |
Projected Capacitive Touch
|
| Operating Sys Compatibility |
Windows 7 Professional SP1
|
| Power Supply |
120-240V AC
|
| Processor |
Intel i7-4700EQ
|
| RAM Memory |
DDR3 SODIMM
|
| Speed |
2.4 GHz
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Type | Resource | Publication |
|---|---|---|
| General | Cut-Out Profile | 6181P-DS003 |
| General | Product Profile | 6181FP-PP001 |
| General | Product Cutsheet | -- |
| General | User Manual | 6181P-UM003 |
| Technical Data | ic-td001_-en-p | IC-TD001 |
| User Manual | 6181-um001_-en-p | 6181-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Available Downloads
- System Image - 6181P Windows 7 SP1 64bit (256GB SSD - PCAP Touch) - Ghost format
- System Image - 6181P Windows 7 SP1 64bit (256GB SSD - PCAP Touch) - AMI Rescue
- System Image - 6181P Windows 7 SP1 32bit (256GB SSD - PCAP Touch) - Ghost format
- System Image - 6181P Windows 7 SP1 32bit (256GB SSD - PCAP Touch) - AMI Rescue
- BIOS Update - 6181P Ser F (Advanced)
- Eurasion Economic Community
- Australian RCM
- Mexico NOM
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Hard Disk |
2.5 in. MLC Solid State Drive 256GB
|
|---|---|
| Input Device |
Projected Capacitive Touch
|
| Operating Sys Compatibility |
Windows 7 Professional SP1
|
| Power Supply |
120-240V AC
|
| Processor |
Intel i7-4700EQ
|
| RAM Memory |
DDR3 SODIMM
|
| Speed |
2.4 GHz
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Cut-Out Profile
General
6181P-DS003 |
|
Product Profile
General
6181FP-PP001 |
|
Product Cutsheet
General
-- |
|
User Manual
General
6181P-UM003 |
|
ic-td001_-en-p
Technical Data
IC-TD001 |
|
6181-um001_-en-p
User Manual
6181-UM001 |
| Type | Resource | Publication |
|---|---|---|
| General | Cut-Out Profile | 6181P-DS003 |
| General | Product Profile | 6181FP-PP001 |
| General | Product Cutsheet | -- |
| General | User Manual | 6181P-UM003 |
| Technical Data | ic-td001_-en-p | IC-TD001 |
| User Manual | 6181-um001_-en-p | 6181-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Available Downloads
- System Image - 6181P Windows 7 SP1 64bit (256GB SSD - PCAP Touch) - Ghost format
- System Image - 6181P Windows 7 SP1 64bit (256GB SSD - PCAP Touch) - AMI Rescue
- System Image - 6181P Windows 7 SP1 32bit (256GB SSD - PCAP Touch) - Ghost format
- System Image - 6181P Windows 7 SP1 32bit (256GB SSD - PCAP Touch) - AMI Rescue
- BIOS Update - 6181P Ser F (Advanced)
Certifications
- Eurasion Economic Community
- Australian RCM
- Mexico NOM
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.